??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Part Number
120140
Bushing Symbol
E-50
Material
Steel
Bore
50 mm
Bushing Keyway
14x3.8 mm
Shaft Keyseat (Ref)
14x9 mm
Bushing Torque Capacity
2260 Nm
A
22.4 mm
B Diameter
97.3 mm
C Hub Dia.-CI 30 Iron
190.5 mm
C Hub Dia.-Steel
165.1 mm
D Diameter
152.4 mm
E
69.9 mm
F
41.4 mm
G
6.4 mm
Bolt Circle
127.0 mm
Bolt Quantity
3
Bolt Size
M12x1.75 mm
Bolt Lenght
70 mm
Bolt Torque
77 Nm
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
31.75 mm
Required Wrench Clearence L-Install Conventional Mounting
81.026 mm
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
79.502 mm
Required Wrench Clearance M-Remove Conventional Mounting
128.524 mm
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
80.772 mm
Required Wrench Clearance L-Install Reverse Mounting
130.302 mm
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
112.522 mm
Required Wrench Clearance M-Remove Reverse Mounting
162.052 mm
下载CAD模型
预览
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.